Unit of Measure

Specifications

Model Code Description

KHP-32-1314-16X-A-L

Port Size

32

Operating Pressure [Max]

5000 psi

Material Body

Carbon Steel

Material Spindle and Ball

Stainless Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Fluoroelastomer (FPM) (Standard)

Type

Ball Valve

Mounting Type

Manifold

Flow Direction

2-Way

Housing Type

Block Housing

Nominal Size

32

Material Spindle Seal

FPM (Floroelastomer) (standard)

Valve Operator

Handle

Material Handle

Steel

Material Housing

Stainless Steel

Housing Surface Plating

Zinc Plated

Locking Device Option

Locking Device

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

10.6 kg23.4 lb

Handle Codes

offset Steel

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

BUn

EA

Division

ACCESSORIES

Product Group Family

BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

BALL VALVES

Dimensions

Connection Size

N/A

Dimension A

0.12 in3 mm

Dimension B

3.94 in100 mm

Diameter D

0.51 in13 mm

Diameter D1

0.75 in19 mm

Diameter D2

1.260 in32 mm

Dimension H

3.94 in100 mm

Dimension H1

8.07 in205 mm

Dimension L

6.50 in165 mm

Dimension L1

12 mm

Dimension SQ

0.67 in17 mm