• 1/4" - 2" Full Port Design
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure: to 7250 psi depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure

Specifications

Model Code Description

KHB-06NPT-3314-12X

Connection Type

NPT

Port Size

06

Operating Pressure [Max]

7250 psi

Material Body

Stainless Steel

Material Spindle and Ball

Stainless Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Fluoroelastomer (FPM) (Standard)

Connection Standard

ANSI/ASME 1.20.1 Taper Pipe Thread

Type

Ball Valve

Flow Direction

2-Way

Housing Type

Block Housing

Nominal Size

06

Material Spindle Seal

FPM (Floroelastomer) (standard)

Valve Operator

Handle

Material Handle

Aluminum

Material Housing

Stainless Steel

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

0.3 kg0.66 lb

Handle Codes

Offset Aluminum

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

Industry Standards/Certifications

American National Standards Institute (ANSI)/American Society of Mechanical Engineers (ASME)

BUn

EA

Dimensions

Connection Size

1/4 NPT

Dimension A

5.91 in150 mm

Dimension B

0.98 in25 mm

Diameter D

0.24 in6 mm

Dimension H

1.89 in48 mm

Dimension H1

1.38 in35 mm

Dimension H2

0.28 in7 mm

Dimension H3

0.51 in13 mm

Dimension H4

1.65 in42 mm

Dimension L

2.72 in69 mm

Dimension SQ

0.35 in9 mm

Pipe Size

1/4 in

Pipe Diameter

0.540 in