Unit of Measure

Specifications

Model Code Description

KHB3K-06SAE-L-1112-11X-A

Connection Type

SAE

Port Size

06

Operating Pressure [Max]

7250 psi

Material Body

Carbon Steel

Material Spindle and Ball

Carbon Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Nitrile Rubber (NBR) (Buna-N)

Connection Standard

SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing

Type

Ball Valve

Flow Direction

2-Way

Housing Type

Block Housing

Nominal Size

06

Ball Plating

Chrome Plated

Spindle Plating

Zinc Plated

Material Spindle Seal

NBR (Buna N)

Valve Operator

Handle

Material Handle

Aluminum

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

0.40 kg0.88 lb

Handle Codes

Straight Aluminum

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

Industry Standards/Certifications

International Organization for Standardization (ISO)

BUn

EA

Dimensions

Connection Size

7/16-20 UNF

Dimension A

5.9 in150 mm

Dimension B

1.02 in26 mm

Diameter D

0.24 in6 mm

Dimension H1

0.51 in13 mm

Dimension H2

1.26 in32 mm

Dimension H3

1.65 in42 mm

Dimension L

2.72 in69 mm

Dimension L1

37 mm

Dimension SQ

0.35 in9 mm