• 1/2" - 2" Full Port Design
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure: to 6000 psi depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure

Specifications

Model Code Description

KHM-40F6-1314X-16X-A

Connection Type

SAE

Port Size

40

Operating Pressure [Max]

6000 psi

Material Body

Carbon Steel

Material Spindle and Ball

Stainless Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Fluoroelastomer (FPM) (Standard)

Connection Standard

High Pressure Series, Code 62 SAE J518 Four Bolt Split Flange Type

Type

Ball Valve

Mounting Type

Flange

Flow Direction

2-Way

Housing Type

Forged Housing

Flange Dash Size

-24

Material Split Flange

Without Split Flanges

Valve Operator

Handle

Material Handle

Steel

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

7.0 kg15.4 lb

Handle Codes

offset Steel

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

BUn

EA

Division

ACCESSORIES

Product Group Family

BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

BALL VALVES

Dimensions

Connection Size

F6

Nominal Flange Size

1-1/2 in

Dimension A

12.01 in305 mm

Dimension B

3.35 in85 mm

Dimension C

0.50 in12.6 mm

Diameter D

1.50 in38 mm

Diameter D1

2.50 in63.5 mm

Diameter D2

2.01 in51 mm

Dimension H

4.49 in114 mm

Dimension H1

3.78 in96 mm

Dimension H2

0.47 in12 mm

Dimension H3

1.67 in42.5 mm

Dimension H4

6.18 in157 mm

Dimension L

11.06 in281 mm

Dimension SQ

0.67 in17 mm