• 1/4" - 2" Full Port Design
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure: to 7250 psi depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure

Specifications

Model Code Description

KHM-40NPT-1333-16X-A

Connection Type

NPT

Port Size

40

Operating Pressure [Max]

1500 psi

Material Body

Carbon Steel

Material Spindle and Ball

Stainless Steel

Material Ball Seal

Polytetrafluoroethylene (PTFE) (1500 psi Max)

Material O-Ring

Fluoroelastomer (FPM) (1500 psi Max)

Connection Standard

ANSI/ASME 1.20.1 Taper Pipe Thread

Type

Ball Valve

Flow Direction

2-Way

Housing Type

Forged Housing

Nominal Size

40

Material Spindle Seal

Polytetrafluoroethylene (PTFE)

Valve Operator

Handle

Material Handle

Steel

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

4.4 kg9.70 lb

Handle Codes

offset Steel

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

Industry Standards/Certifications

American National Standards Institute (ANSI)/American Society of Mechanical Engineers (ASME)

BUn

EA

Division

ACCESSORIES

Product Group Family

BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

BALL VALVES

Dimensions

Connection Size

1-1/2 NPT

Dimension A

12.00 in305 mm

Dimension B

3.35 in85 mm

Diameter D

1.50 in38 mm

Dimension H

3.78 in96 mm

Dimension H1

3.78 in96 mm

Dimension H2

0.47 in12 mm

Dimension H3

1.67 in42.5 mm

Dimension H4

6.18 in157 mm

Dimension L

5.12 in130 mm

Dimension SQ

0.67 in17 mm

Pipe Size

1-1/2 in

Pipe Diameter

1.900 in