• 1/4" - 2" Full Port Design
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure: to 7250 psi depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure

Specifications

Model Code Description

KHM-40SAE-1314-16X-A-LS

Connection Type

SAE

Port Size

40

Operating Pressure [Max]

6000 psi

Material Body

Carbon Steel

Material Spindle and Ball

Stainless Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Fluoroelastomer (FPM) (Standard)

Connection Standard

SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing

Type

Ball Valve

Flow Direction

2-Way

Housing Type

Forged Housing

Nominal Size

40

Valve Operator

Handle

Material Handle

Steel

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Locking Device Option

Locking Device with 5 amp Limit Switch, Available for sizes 20-50 (Not available with PTFE Spindle Seals)

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

4.4 kg9.70 lb

Handle Codes

offset Steel

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

Industry Standards/Certifications

International Organization for Standardization (ISO)

BUn

EA

Division

ACCESSORIES

Product Group Family

BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

BALL VALVES

Dimensions

Connection Size

1-7/8-12 UN

Tube Size

-24

Dimension A

12.00 in305 mm

Dimension B

3.35 in85 mm

Diameter D

1.50 in38 mm

Dimension H

3.78 in96 mm

Dimension H1

3.78 in96 mm

Dimension H2

0.47 in12 mm

Dimension H3

1.67 in42.5 mm

Dimension H4

6.18 in157 mm

Dimension L

5.12 in130 mm

Dimension SQ

0.67 in17 mm