Unit of Measure

Specifications

Model Code Description

KHB3K-25SAE-L-1114-12X-A-LS

Connection Type

SAE

Port Size

25

Operating Pressure [Max]

5000 psi

Material Body

Carbon Steel

Material Spindle and Ball

Carbon Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Fluoroelastomer (FPM) (Standard)

Connection Standard

SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing

Type

Ball Valve

Flow Direction

2-Way

Housing Type

Block Housing

Nominal Size

25

Ball Plating

Chrome Plated

Spindle Plating

Zinc Plated

Material Spindle Seal

FPM (Floroelastomer) (standard)

Valve Operator

Handle

Material Handle

Aluminum

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Locking Device Option

Locking Device with 5 amp Limit Switch, Available for sizes 20-50 (Not available with PTFE Spindle Seals)

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

2.2 kg4.85 lb

Handle Codes

Offset Aluminum

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

Industry Standards/Certifications

International Organization for Standardization (ISO)

BUn

EA

Dimensions

Connection Size

1-5/16-12 UN

Dimension A

7.87 in200 mm

Dimension B

2.28 in58 mm

Diameter D

0.98 in25 mm

Dimension H1

1.16 in29.5 mm

Dimension H2

2.56 in65 mm

Dimension H3

2.40 in61 mm

Dimension L

4.45 in113 mm

Dimension L1

65 mm

Dimension SQ

0.55 in14 mm