Unit of Measure

Specifications

Model Code Description

KH3-12NPT-L-1114-A-A51AA

Connection Type

NPT

Port Size

12

Operating Pressure [Max]

5800 psi

Material Body

Carbon Steel

Material Spindle and Ball

Carbon Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Fluoroelastomer (FPM) (Standard)

Connection Standard

ANSI/ASME 1.20.1 Taper Pipe Thread

Type

Ball Valve

Flow Direction

2-Way

Housing Type

Block Housing

Nominal Size

13

Ball Plating

Chrome Plated

Spindle Plating

Zinc Plated

Material Spindle Seal

FPM (Floroelastomer) (standard)

Valve Operator

Without Handle

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

4.3 kg9.5 lb

Handle Codes

Without Handle

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

Industry Standards/Certifications

American National Standards Institute (ANSI)/American Society of Mechanical Engineers (ASME)

BUn

EA

Division

ACCESSORIES

Product Group Family

BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

BALL VALVES

Dimensions

Connection Size

1/2 NPT

Diameter D

0.35 in9 mm

Dimension H1

3.11 in79 mm

Dimension H2

0.55 in14 mm

Dimension H3

2.36 in60 mm

Dimension H4

1.22 in31 mm

Dimension L1

135 mm

Dimension SQ

0.55 in14 mm

Pipe Size

1/2 in

Pipe Diameter

0.840 in