• 1/2" - 2" Full Port Design
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure: to 6000 psi depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating.
Unit of Measure

Specifications

Model Code Description

N/A KHM-32F3-11141-06X-A-L

Connection Type

N/A SAE

Port Size

N/A 32

Operating Pressure [Max]

N/A 4000 psi

Material Body

N/A Carbon Steel

Material Spindle and Ball

N/A Carbon Steel

Material Ball Seal

N/A Polyacetal (Standard)

Material O-Ring

N/A Fluoroelastomer (FPM) (Standard)

Connection Standard

N/A Standard Pressure Series, Code 61 SAE J518 Four Bolt Split Flange Type

Type

N/A Ball Valve

Mounting Type

N/A Flange

Flow Direction

N/A 2-Way

Housing Type

N/A Forged Housing

Nominal Size

N/A 32

Flange Dash Size

N/A -20

Ball Plating

N/A Chrome Plated

Spindle Plating

N/A Zinc Plated

Valve Operator

N/A Handle

Material Handle

N/A Steel

Material Housing

N/A Carbon Steel

Housing Surface Plating

N/A Zinc Plated

Locking Device Option

N/A Locking Device

Weight

N/A 4.1 kg9.0 lb

Handle Codes

N/A offset Steel

BUn

N/A EA

Dimensions

Connection Size

N/A F3

Nominal Flange Size

N/A 1-1/4 in

Dimension A

N/A 12.00 in305 mm

Dimension B

N/A 2.95 in75 mm

Dimension C

N/A 0.31 in8 mm

Diameter D

N/A 1.18 in30 mm

Diameter D1

N/A 2.00 in50.8 mm

Diameter D2

N/A 1.69 in43 mm

Dimension H

N/A 4.06 in103 mm

Dimension H1

N/A 3.35 in85 mm

Dimension H2

N/A 0.47 in12 mm

Dimension H3

N/A 1.48 in37.5 mm

Dimension H4

N/A 5.94 in151 mm

Dimension L

N/A 7.54 in191.4 mm

Dimension SQ

N/A 0.67 in17 mm