• 1/4" - 2" Full Port Design
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure: to 7250 psi depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating.
Unit of Measure

Specifications

Model Code Description

KHM-32 SAE-1114-12X-L

Connection Type

SAE

Port Size

32

Operating Pressure [Max]

6000 psi

Material Body

Carbon Steel

Material Spindle and Ball

Carbon Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Fluoroelastomer (FPM) (Standard)

Connection Standard

SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing

Type

Ball Valve

Flow Direction

2-Way

Housing Type

Forged Housing

Nominal Size

32

Ball Plating

Chrome Plated

Spindle Plating

Zinc Plated

Valve Operator

Handle

Material Handle

Aluminum

Material Housing

Stainless Steel

Housing Surface Plating

No Plating

Locking Device Option

Locking Device

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

3.1 kg6.84 lb

Handle Codes

Offset Aluminum

Industry Standards/Certifications

International Organization for Standardization (ISO)

BUn

EA

Dimensions

Connection Size

1-5/8-12 UN

Tube Size

-20

Dimension A

12.00 in305 mm

Dimension B

2.95 in75 mm

Diameter D

1.18 in30 mm

Dimension H

4.06 in103 mm

Dimension H1

3.35 in85 mm

Dimension H2

0.47 in12 mm

Dimension H3

1.48 in37.5 mm

Dimension H4

5.94 in151 mm

Dimension L

4.33 in110 mm

Dimension SQ

0.67 in17 mm