Unit of Measure

Specifications

Model Code Description

KHB3K-G1/2-L-1114-09X-A

Connection Type

(BSP) Female Thread

Port Size

16

Operating Pressure [Max]

6000 psi

Material Body

Carbon Steel

Material Spindle and Ball

Carbon Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Fluoroelastomer (FPM) (Standard)

Connection Standard

BSP Ports with ISO 228 Threads

Type

Ball Valve

Flow Direction

2-Way

Housing Type

Block Housing

Nominal Size

16

Ball Plating

Chrome Plated

Spindle Plating

Zinc Plated

Material Spindle Seal

FPM (Floroelastomer) (standard)

Valve Operator

Without Handle

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

0.83 kg1.8 lb

Handle Codes

Without Handle

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

Industry Standards/Certifications

International Organization for Standardization (ISO)

BUn

EA

Dimensions

Connection Size

G1/2

Dimension B

1.85 in40 mm

Dimension I

16 mm

Dimension H1

1.57 in20 mm

Dimension H2

1.81 in46 mm

Dimension H3

0.43 in11 mm

Dimension L

3.27 in83 mm

Dimension L1

47 mm