• 1/4" - 2" Full Port Design
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure: to 7250 psi depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure

Specifications

Model Code Description

KHB-16SAE-1112-14X-A-SW09

Connection Type

SAE

Port Size

13

Operating Pressure [Max]

6000 psi

Material Body

Carbon Steel

Material Spindle and Ball

Carbon Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Nitrile Rubber (NBR) (Buna-N)

Connection Standard

SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing

Type

Ball Valve

Flow Direction

2-Way

Housing Type

Block Housing

Nominal Size

16

Ball Plating

Chrome Plated

Spindle Plating

Zinc Plated

Material Spindle Seal

NBR (Buna N)

Valve Operator

Handle

Material Handle

Zinc Die-Cast

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

0.75 kg1.65 lb

Handle Codes

Offset Zinc Die-Cast, Bolt-On

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

Industry Standards/Certifications

International Organization for Standardization (ISO)

BUn

EA

Dimensions

Connection Size

3/4-16 UNF

Tube Size

-8

Dimension A

6.88 in175 mm

Dimension B

1.50 in38 mm

Diameter D

0.63 in16 mm

Dimension H

2.48 in63 mm

Dimension H1

1.77 in45 mm

Dimension H2

0.43 in11 mm

Dimension H3

0.75 in19 mm

Dimension H4

2.01 in51 mm

Dimension L

3.27 in83 mm

Dimension SQ

0.35 in9 mm