Unit of Measure

Specifications

Model Code Description

KHB3K-16NPT-L-1114-09X-A

Connection Type

NPT

Port Size

16

Operating Pressure [Max]

5800 psi

Material Body

Carbon Steel

Material Spindle and Ball

Carbon Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Fluoroelastomer (FPM) (Standard)

Connection Standard

ANSI/ASME 1.20.1 Taper Pipe Thread

Type

Ball Valve

Flow Direction

2-Way

Housing Type

Block Housing

Nominal Size

16

Ball Plating

Chrome Plated

Spindle Plating

Zinc Plated

Material Spindle Seal

FPM (Floroelastomer) (standard)

Valve Operator

Without Handle

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

0.8 kg1.76 lb

Handle Codes

Without Handle

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

Industry Standards/Certifications

American National Standards Institute (ANSI)/American Society of Mechanical Engineers (ASME)

BUn

EA

Dimensions

Connection Size

1/2 NPT

Dimension A

6.89 in175 mm

Dimension B

1.50 in38 mm

Diameter D

0.63 in16 mm

Dimension H1

0.75 in19 mm

Dimension H2

1.77 in45 mm

Dimension H3

2.01 in51 mm

Dimension L

3.27 in83 mm

Dimension L1

47 mm

Dimension SQ

0.47 in12 mm

Pipe Size

1/2 in

Pipe Diameter

0.840 in