Unit of Measure

Specifications

Model Code Description

KHN3K-G1-L-2233-12X

Connection Type

(BSP) Female Thread

Material Body

Brass

Material Spindle and Ball

Brass

Type

Ball Valve

Flow Direction

2-Way

Housing Type

Forged Housing

Valve Operator

Handle

Material Handle

Aluminum

Material Housing

Brass

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Handle Codes

Offset Aluminum

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

Industry Standards/Certifications

International Organization for Standardization (ISO)

BUn

EA

Division

ACCESSORIES

Product Group Family

BALL VALVES-LOW PRESSURE (<3000 PSI)

Product

BALL VALVES

Dimensions

Connection Size

G 1 (BSP)