• 1/4" - 2" Full Port Design
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure: to 7250 psi depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure

Specifications

Model Code Description

KHM-38SR-1114-16X-A-SO160

Connection Type

Heavy Range Metric Tube Din 2353

Port Size

38

Operating Pressure [Max]

6000 psi

Material Body

Carbon Steel

Material Spindle and Ball

Carbon Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Nitrile Rubber (NBR) (Buna-N)

Type

Ball Valve

Flow Direction

2-Way

Housing Type

Forged Housing

Nominal Size

38

Ball Plating

Chrome Plated

Spindle Plating

Zinc Plated

Material Spindle Seal

FPM (Floroelastomer) (standard)

Valve Operator

Handle

Material Handle

Steel

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

3.43 kg7.6 lb

Handle Codes

offset Steel

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

BUn

EA

Division

ACCESSORIES

Product Group Family

BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

BALL VALVES

Dimensions

Connection Size

M52 X 2

Dimension B

3.23 in82 mm

Diameter D

1.18 in30 mm

Dimension d1

M 52 X 2

Dimension I

22 mm

Dimension H

4.18 in106.2 mm

Dimension H1

1.57 in40 mm

Dimension H2

3.45 in87.7 mm

Dimension H3

0.47 in12 mm

Dimension SW1

17 mm

Dimension SW2

60 mm

Dimension L

6.04 in153.4 mm

Dimension L1

83.4 mm