For OEM's requiring mounting solutions to secure non-cylindrical objects such as plastic fuel tanks, HYDAC offers steel band straps.
Unit of Measure

Specifications

Type

Swivel Bolt Band Clamp

Model Code Description

HRGBLPU 30 E1 152 ST

Type Number

152

Clamping Band Material

Stainless Steel

Locking Type

Swivel Bolt

Profile Material

EPDM

Metal Components Materials

Carbon Steel

BUn

EA

Dimensions

Strap Width

30 mm

Strap Thickness

1 mm

Strap Length

17.9 in454 mm

Diameter [Min]

7.1 in181 mm

Diameter [Max]

8.1 in205 mm