Replacement Element for Pall HFU640GF200H13
Unit of Measure

Specifications

Type

Diesel Fuel Particulate Filtration

Style

Cartridge

Seal Material

NBR

Use With

Competitor Filter Housing

Includes

Replacement O-Rings and Lubricant

Operating Temperature [Min]

-10 ºC14 ºF

Operating Temperature [Max]

107 ºC225 ºF

Efficiency

99.5 %

Filter Rating

20 µm

Operating Pressure [Max]

5.2 bar75 psi

Dimensions

Height

40 in1016 mm

Application

Application

Competitive Filter Assemblies Including Pall, Velcon, Parker, and Faudi