Bladder accumulators are a very versatile and cost effective option for numerous types of hydraulic systems involving energy storage, shock absorption, pulsation dampening, leakage loss compensation and volume compensation. They are a first choice for a great variety of general applications and have the widest range of standard sizes and model options. Bladder accumulators also have very quick shock response characteristics in sizes much larger than diaphragm accumulators.
Unit of Measure

Specifications

Type

Bladder Accumulator Repair Kits

Model Code Description

Repair Kit 32L Buna (M50)

Seal Material

Buna

Weight

8.5 lb

Size

32 L

Material

Buna

Operating Temperature [Min]

5 ºF

Operating Temperature [Max]

180 ºF

Use With

SB600

Medium

Mineral Oil

Short Description

Spare Parts for Bladder Accumulator Repairs

Division

ACCUMULATORS

Product Group Family

REPAIR & SEAL KITS/PISTONS/REPAIR TOOLS

Product

ACCUMULATOR REPAIR KITS