Desiccant Breather for removing moisture from air entering gearboxes, reservoirs, fuel tanks, etc.
Unit of Measure

Specifications

Type

N/A Desiccant Breather

Filter Type

N/A BD

Connection Type

N/A Thread NPT

Weight

N/A 0.8 kg1.8 lb

Material

N/A Silica Gel

Connection Size

N/A 2 in.

Clogging Indicator

N/A W

Material Description

N/A BD 400 N 2 W 3.1

Configuration

N/A Arrangement

BUn

N/A EA

Optimum Air Flow Rate

N/A 30 L/min

Maximum Flow Rate

N/A 110 gpm417 L/min

Filter Rating

N/A 2 µm

Drying Capacity for High Humidity [Max]

N/A 15 m³

Division

N/A ACCESSORIES

Product Group Family

N/A BREATHERS-DESSICANT

Product

N/A BREATHERS