The desiccant breathers are designed to keep moister and particulate matter out of hydraulic systems by filtering the air entering fuel tanks, reservoirs, gearboxes, etc.… through desiccant gel and a filter element. The gel will change color to indicate when the desiccant is fully absorbed with water.

Unit of Measure

Specifications

Model Code Description

BDE BASE 200/400/1000 N 1.0 /-RV0.003-SI

Connection Type

Thread NPT

Connection Size

1 in.

Type

Desiccant Breather

Filter Type

BDE

Weight

0.57 kg1.25 lb

Filter Rating

2 µm

Configuration

Base

BUn

EA

Division

ACCESSORIES

Product Group Family

BREATHERS-DESSICANT

Product

BREATHERS