The desiccant breathers are designed to keep moister and particulate matter out of hydraulic systems by filtering the air entering fuel tanks, reservoirs, gearboxes, etc.… through desiccant gel and a filter element. The gel will change color to indicate when the desiccant is fully absorbed with water.

Unit of Measure

Specifications

Model Code Description

BDE BASE 200/400/1000 F 1.0 /-RV0.003

Connection Type

Flange (to DIN 24557)

Connection Size

DIN 24557/T 2

Type

Desiccant Breather

Filter Type

BDE

Weight

0.57 kg1.25 lb

Filter Rating

2 µm

Configuration

Base

BUn

EA

Supplementary Details

N/A Relief valve with 0.04 psi (0.003 bar) pressure setting