Model Code Description |
N/A ELF P 30 F 10 W 1.0 /-RV0.7 |
Type of Connection |
N/A Flanged Connection to DIN 24557/T2 |
Type |
N/A Filler Breather |
Filter Element Material |
N/A Phenolic Resin Impregnated Paper |
Size |
N/A 30 |
Filtration Rating |
N/A 10 µm |
Reseat Pressure |
N/A 0.7 bar10 psi |
Modification |
N/A Standard |
Industry Standards/Certifications |
N/A DIN 24557/T2 |
Housing Material |
N/A Durable Synthetic Material (PA6) |
Screen Material |
N/A Buna N |
Maximum Flow Rate at 0.04 bar |
N/A 31 scfm230 gpm |
Operating Temperature [Min] |
N/A -30 ºC-22 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Maximum Flow Rate at 0.04 bar |
N/A 230 gpm |
Relief Pressure |
N/A 0.7 bar10 psi |
BUn |
N/A EA |
O-Ring Material |
N/A Buna N |
|
N/A Relief Valve (for use on Pressurized Tanks) |
|
Configuration |
N/A Filler/Breather |