• Zinc-plated internals
  • 500 micron plastic filler basket (standard)
  • Bayonet connection to access fill port
  • Installs via 3 or 6 bolt circle (bolts included)
  • Locking tabs (optional - ELFL 3 only)
  • Pressurized breather with relief valve (optional - ELF3 only)
  • Phenolic resin impregnated filter element
Unit of Measure

Specifications

Model Code Description

ELFL P 3 F 10 W 4.0/-RV

Type of Connection

Flanged Connection to DIN 24557/T2

Type

Lockable Filler Breather

Filter Element Material

Phenolic Resin Impregnated Paper

Size

3

Filtration Rating

10 µm

Reseat Pressure

0.4 bar6 psi

Modification

Standard

Industry Standards/Certifications

DIN 24557/T2

Screen Material

Buna N

Maximum Flow Rate at 0.04 bar

31 scfm230 gpm

Maximum Flow Rate at 0.04 bar

230 gpm

Relief Pressure

0.4 bar6 psi

BUn

EA

O-Ring Material

Buna N

N/A Relief Valve (for use on Pressurized Tanks)

Configuration

Filler/Breather

Dimensions

Diameter D1

2.99 in76 mm

Diameter D2

3.27 in83 mm

Diameter D3

2.05 in52 mm

Dimension H1

6.26 in159 mm

Dimension H2

3.80 in96.5 mm

Dimension H3

2.46 in62.5 mm

Mounting Hole Size

0.18 in4.5 mm

Note

N/A Low temperature options available. All breathers are available with special options and materials. Please contact the factory.