• Zinc-Plated Internals
  • Threaded Connection
  • Pressurized Breather with Relief Valve (Optional - BF3 only)
Unit of Measure

Specifications

Model Code Description

BF P 3 G 3 W4.0/-RV

Type of Connection

BSPP

Type

Breather

Filter Element Material

Phenolic Resin Impregnated Paper

Size

3

Filtration Rating

3 µm

Options

Relief Valve

Maximum Flow Rate at 0.04 bar

31 scfm230 gpm

Efficiency

99.85 %

Maximum Flow Rate at 0.04 bar

230 gpm

Relief Pressure

6 psi0.4 bar

BUn

EA

Configuration

Breather only

Dimensions

Dimension D2

G 3/4

Diameter D1

2.99 in76 mm

Dimension H1

3.11 in79 mm

Dimension H3

0.63 in16 mm

Dimension Hex

1-7/16 in36 mm