| Model Code Description | N/A BF P 3 G 10 W 2.0 | 
| Type of Connection | N/A BSPP | 
| Type | N/A Breather | 
| Filter Element Material | N/A Phenolic Resin Impregnated Paper | 
| Size | N/A 3 | 
| Filtration Rating | N/A 10 µm | 
| Options | N/A Standard | 
| Maximum Flow Rate at 0.04 bar | N/A 31 scfm230 gpm | 
| Efficiency | N/A 100 % | 
| Maximum Flow Rate at 0.04 bar | N/A 230 gpm | 
| BUn | N/A EA | 
| Configuration | N/A Breather only | 
