• Threaded Breather Connection
  • Optional Dipstick (Contact Factory)
  • Optional Customer Logo (Contact Factory)
  • Optional Pressurized Breather with Relief Valve
  • Optional Anti-Splash Device
Unit of Measure

Specifications

Model Code Description

BF P 30 N 10 W 1.0/-RV0.2

Type of Connection

NPT

Type

Breather

Filter Element Material

Durable Synthetic Material (PA6)

Size

30

Filtration Rating

10 µm

Seal Material

Buna-N

Maximum Flow Rate at 0.04 bar

31 scfm230 gpm

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

100 ºC212 ºF

Efficiency

99.85 %

Maximum Flow Rate at 0.04 bar

230 gpm

Relief Pressure

3 psi0.2 bar

BUn

EA

Configuration

Breather only

Division

ACCESSORIES

Product Group Family

BREATHERS-PARTICULATE

Product

BREATHERS

Dimensions

Dimension D2

3/4 NPT

Dipstick

150 mm

Length

2.99 in79 mm

Diameter D1

3.27 in83 mm