Unit of Measure

Specifications

Type

Breather

Connection Type

NPT

Size

160

Material

Impregnated paper

Connection Size

1 1/4 NPT

Indication Type

Without Indicator

Model Code Description

BL P 160 G 10 W 2.0

BUn

EA

Flow

850 gpm3217 L/min

Filter Rating

10 µm

Length

7 in178 mm

Diameter

5 in127 mm

Configuration

Breather only

Division

ACCESSORIES

Product Group Family

BREATHERS-PARTICULATE

Product

BREATHERS

Dimensions

Dimension H1

8.75 in222 mm