Unit of Measure

Specifications

Type

Breather

Connection Type

Flanged

Size

180

Material

Impregnated paper

Connection Size

DIN 24557/T2

Indication Type

Without Indicator

Model Code Description

BL P 180 F 10 W 2.0

BUn

EA

Flow

850 gpm3217 L/min

Filter Rating

12 µm

Length

11 in279 mm

Diameter

5 in127 mm

Division

ACCESSORIES

Product Group Family

BREATHERS-PARTICULATE

Product

BREATHERS

Dimensions

Dimension H1

13.25 in337 mm