BF 30 SO902, Oleophobic
Unit of Measure

Specifications

Type

BF 30 Breather

Connection Type

Threaded NPT

Seal Material

Nitrile-Butadiene Rubber (NBR) (BUNA)

Application

Tank Breather

Material

Polyamide (PA6) Synthetic Plastic

Connection Size

3/4 in.

Weight

0.073 kg0.160 lb

Technical Specifications

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

100 ºC212 ºF

Flow

230 gpm870 L/min

Filter Rating

3 µm

Operating Pressure [Max]

0.04 bar0.58 psi

Dimensions

Length

2.99 in76 mm

Diameter

3.27 in83 mm

Features

Features

The Hydrophobic breathers reduce the ingress of water droplets into tanks and reservoirs by means of a fiberglass element. Thereby reducing the risk of water entering your hydraulic system. The Oleophobic Breather reduces the release of oil mist from reserviors and tanks by trapping and allowing the oil mist to coalesce and drip back into the tank. This also reduces the build up of debris around the filter on tanks and reservoirs by reducing oil pooling under the breather.