A screw-in cartridge, poppet type pilot operated check valve for use as a blocking or load holding device.
Unit of Measure

Specifications

Type

N/A Cartridge Valve

Style

N/A Poppet

Model Code Description

N/A RP16A-01-SS16-NS-15-3

Size

N/A 16

Operating Pressure

N/A 420 bar6000 psi

Nominal Flow

N/A 40 gpm150 L/min

Internal Leakage

N/A 2 drops/min

Pilot Ratio

N/A 3:1

Standard Check Bias Spring

N/A 15 psi1.0 bar

Fluid Operating Temperature Range

N/A -20 to 120 ºC-4 to 248 ºF

Viscosity

N/A 7.4 to 420 cSt50 to 2000 SUS

Filtration

N/A 21/19/16 or cleaner (per ISO 4406). Use with filter rated ß10 ≥ 200.

Installation

N/A No Orientation Restrictions

Cavity

N/A FC16-3

Cavity Rougher Tool

N/A 02580094

Cavity Finisher Tool

N/A 02580095

Cartridge Weight

N/A 0.51 kg1.13 lb

Cartridge Material

N/A Steel with hardened work surfaces. Zinc-plated exposed surfaces. Buna N or Viton® o-rings. PTFE back-up rings.

Seal Kits (Buna-N)

N/A FS163-N P/N: 03071303

Seal Kits (Viton®)

N/A FS163-V P/N: 03071304

Seal Material

N/A Buna-N with Sealed Piston

Body Material

N/A Steel

Internal Leakage at 420 bar Pressure

N/A 0.10 cc/min

Valve Model

N/A RP16A

Back-Up Ring Material

N/A Polytetrafluoroethylene (PTFE)

Number of Ports/Ways

N/A 16

Ports

N/A SAE

Medium

N/A Mineral-Based Oils or Synthetics with Lubricating Properties

Operating Temperature [Max]

N/A 120 ºC248 ºF

Cracking Pressure

N/A 1 bar15 psi

Hex Size

N/A 1.50 in

Torque

N/A 176 to 190 N·m130 to 140 ft·lb

BUn

N/A EA

Division

N/A HYDRAULIC DIVISION

Product Group Family

N/A CARTRIDGE VALVES-CHECK VALVES AND LOAD

Product

N/A CARTRIDGE VALVES

Standard Line Bodies

N/A

  • Code: FH163-AS16
  • Part No: 03037210
  • Material: Aluminum, anodized
  • Pressure Rating: 3500 psi (245 bar)
  • Weight: 2.34 lb (1.06 kg)
  • Code: FH163-SS16
  • Part No: 03036285
  • Material: Steel, Zinc plated
  • Pressure Rating: 6000 psi 420 bar)
  • Weight: 6.80 lb (3.09 kg)

Operation

N/A The RP16A allows flow from port 2 to port 1, while normally blocking flow from port 1 to port 2. The valve remains closed by bias spring until sufficient pressure is applied at pilot port 3. The cartridge has 3:1 and 4:1 optional pilot ratios, meaning that at least one-third or one-fourth (respectively) of the load pressure held at port 1 is required at port 3 to open the valve.

A sealed pilot piston option is available.

Features

N/A

  • Hardened poppet to ensure extended service life and low leakage
  • Additional reseating spring for fast and reliable closing
  • Optional sealed pilot piston
  • Higher flow rating and low pressure drop due to pilot port at 3
  • All external surfaces zinc-plated
  • Industry common cavity

Note

N/A Subject to technical modifications