A screw-in cartridge, poppet type check valve for use as a blocking or load holding device.
Unit of Measure

Specifications

Type

N/A Cartridge Valve

Style

N/A Poppet

Model Code Description

N/A RV16A-01-AS16-N-05

Size

N/A 16

Operating Pressure

N/A 420 bar6000 psi

Internal Leakage at 6000 PSI Pressure

N/A ≤2 drops/min

Internal Leakage at 420 bar Pressure

N/A 0.10 cc/min

Fluid Operating Temperature Range

N/A -20 to 120 ºC-4 to 248 ºF

Viscosity

N/A 7.4 to 420 cSt50 to 2000 SUS

Filtration

N/A 21/19/16 or Cleaner (per ISO 4406).
Use with filter rated ß10 ≥ 200.

Installation

N/A No Orientation Restrictions

Cavity

N/A FC16-2

Cavity Rougher Tool

N/A 02580250

Cavity Finisher Tool

N/A 02580251

Cartridge Weight

N/A 0.35 kg0.76 lb

Cartridge Material

N/A Steel with hardened work surfaces. Zinc-plated exposed surfaces. Buna N or Viton® o-rings. PTFE back-up rings.

Seal Kits (Buna-N)

N/A FS162-N P/N: 03052427

Seal Kits (Viton®)

N/A FS162-V P/N: 03051758

Seal Material

N/A Buna-N

Body Material

N/A Aluminum

Valve Model

N/A RV16A

Back-Up Ring Material

N/A Polytetrafluoroethylene (PTFE)

Number of Ports/Ways

N/A 16

Ports

N/A SAE

Medium

N/A Mineral-Based Oils or Synthetics with Lubricating Properties

Operating Temperature [Max]

N/A 120 ºC248 ºF

Nominal Flow

N/A 44 gpm165 L/min

Cracking Pressure

N/A 0.35 bar5 psi

Hex Size

N/A 1.50 in

Torque

N/A 220 N·m162 ft·lb

BUn

N/A EA

Standard Line Bodies

N/A

  • Code: FH162-AS16
  • Part No: 3037195
  • Material: Aluminum, anodized
  • Pressure Rating: 3500 psi (245 bar)
  • Weight: 1.20 lb (0.55 kg)
  • Code: FH162-SS16
  • Part No: 3032655
  • Material: Steel, Zinc plated
  • Pressure Rating: 6000 psi (420 bar)
  • Weight: 3.56 lb (1.62 kg)

Operation

N/A The RV16A allows flow from port 1 to port 2, while normally blocking flow in the opposite direction. The valve remains closed by bias spring until sufficient pressure is applied at port 1 at which time the poppet lifts off the seat and allows flow from port 1 to port 2.

Features

N/A

  • Hardened poppet to ensure extended service life and low leakage
  • Multiple bias spring options for back pressure application flexibility
  • Fast closing and seating
  • Low pressure drop
  • Fully guided check
  • All external surfaces zinc-plated
  • Industry common cavity

Note

N/A Subject to technical modifications