A screw-in cartridge, ball type check valve for use as a blocking or load holding device.
Unit of Measure

Specifications

Type

N/A Cartridge Valve

Style

N/A Ball

Model Code Description

N/A RV08A-01-AS6-V-30

Size

N/A 08

Operating Pressure

N/A 420 bar6000 psi

Internal Leakage at 6000 PSI Pressure

N/A ≤2 drops/min

Internal Leakage at 420 bar Pressure

N/A 0.10 cc/min

Fluid Operating Temperature Range

N/A -20 to 120 ºC-4 to 248 ºF

Viscosity

N/A 7.4 to 420 cSt50 to 2000 SUS

Filtration

N/A 21/19/16 or Cleaner (per ISO 4406).
Use with filter rated ß10 ≥ 200.

Installation

N/A No Orientation Restrictions

Cavity

N/A FC08-2

Cavity Rougher Tool

N/A 02580090

Cavity Finisher Tool

N/A 02580091

Cartridge Weight

N/A 0.06 kg0.13 lb

Cartridge Material

N/A Steel with hardened work surfaces. Zinc-plated exposed surfaces. Buna N or Viton® o-rings. PTFE back-up rings.

Seal Kits (Buna-N)

N/A FS082-N P/N: 03033920

Seal Kits (Viton®)

N/A FS082-V P/N: 03051756

Seal Material

N/A Viton®

Body Material

N/A Aluminum

Valve Model

N/A RV08A-01

Back-Up Ring Material

N/A Polytetrafluoroethylene (PTFE)

Number of Ports/Ways

N/A 6

Ports

N/A SAE

Medium

N/A Mineral-Based Oils or Synthetics with Lubricating Properties

Operating Temperature [Max]

N/A 120 ºC248 ºF

Nominal Flow

N/A 10 gpm38 L/min

Cracking Pressure

N/A 2.1 bar30 psi

Hex Size

N/A 7/8 in

Torque

N/A 25 to 30 N·m18.5 to 22 ft·lb

BUn

N/A EA

Division

N/A HYDRAULIC DIVISION

Product Group Family

N/A CARTRIDGE VALVES-CHECK VALVES AND LOAD

Product

N/A CARTRIDGE VALVES

Standard Line Bodies

N/A

  • Code: FH082-AS6
  • Part No: 3011409
  • Material: Aluminum, anodized
  • Pressure Rating: 3500 psi (245 bar)
  • Weight: 0.34 lb (0.15 kg)
  • Code: FH082-SS6
  • Part No: 560917
  • Material: Steel, Zinc plated
  • Pressure Rating: 6000 psi (420 bar)
  • Weight: 1.0 lb (0.45 kg)

Operation

N/A The RV08A allows flow from port 1 to port 2, while normally blocking flow in the opposite direction. The valve remains closed by bias spring until sufficient pressure is applied at port 1 at which time the ball lifts off the seat and allows flow from port 1 to port 2.

Features

N/A

  • Hardened closing element to ensure extended service life and low leakage
  • Multiple bias spring options for back pressure application flexibility
  • Fast closing and seating
  • Low pressure drop
  • All external surfaces zinc-plated
  • Industry common cavity

Note

N/A Subject to technical modifications