A screw-in cartridge, poppet type pilot operated check valve for use as a blocking or load holding device.
Unit of Measure

Specifications

Type

N/A Cartridge Valve

Style

N/A Ball

Model Code Description

N/A RV06A-01-C-N-01 QS

Size

N/A 06

Operating Pressure

N/A 350 bar5000 psi

Maximum Flow Rate

N/A 5 gpm19 L/min

Internal Leakage at 5000 PSI (350 bar) Pressure

N/A 5 drops/min

Fluid Operating Temperature Range

N/A -20 to 120 ºC-4 to 248 ºF

Viscosity

N/A 7.4 to 420 cSt50 to 2000 SUS

Filtration

N/A 21/19/16 or Cleaner per (ISO 4406)

Installation

N/A No Orientation Restrictions

Cavity

N/A FC06-2

Cavity Rougher Tool

N/A 02582046

Cavity Finisher Tool

N/A 02582047

Cartridge Weight

N/A 45 kg0.10 lb

Cartridge Material

N/A Steel with hardened work surfaces. Zinc plated exposed surfaces. Buna N or Viton® o-rings. Solid thermoplastic polyester back-up rings.

Seal Kits (Buna-N)

N/A FS062-N P/N: 02610184

Seal Kits (Viton®)

N/A FS062-V P/N: 02610185

Seal Material

N/A Buna-N

Body Material

N/A Cartridge only

Valve Model

N/A RV06A-01

Back-Up Ring Material

N/A Solid Thermoplastic Polyester

Number of Ports/Ways

N/A 4

Ports

N/A SAE

Medium

N/A Mineral-Based Oils or Synthetics with Lubricating Properties

Operating Temperature [Max]

N/A 120 ºC248 ºF

Nominal Flow

N/A 4 gpm15 L/min

Cracking Pressure

N/A 0.07 bar1 psi

Hex Size

N/A 11/16 in

Torque

N/A 16 to 20 N·m12 to 15 ft·lb

BUn

N/A EA

Division

N/A HYDRAULIC DIVISION

Product Group Family

N/A CARTRIDGE VALVES-CHECK VALVES AND LOAD

Product

N/A CARTRIDGE VALVES

Standard Line Bodies

N/A

  • Code: FH062-AS4
  • Part No: 2600491
  • Material: Aluminum, anodized
  • Pressure Rating: 3500 psi (245 bar)
  • Weight: 0.34 lbs (0.15 kg)
  • Code: FH062-SS4
  • Part No: 2600490
  • Material: Steel, Zinc plated
  • Pressure Rating: 6000 psi (420 bar)
  • Weight: 1.0 lbs (0.45 kg)

Operation

N/A The RV06A allows flow from port 1 to port 2, while normally blocking flow in the opposite direction.

The valve remains closed by bias spring until sufficient pressure is applied at port 1 at which time the ball lifts off the seat and allows flow from port 1 to port 2.

Features

N/A

  • Hardened closing element to ensure extended service life and low leakage
  • Multiple bias spring options for back pressure application flexibility
  • Fast closing and seating
  • All external surfaces zinc-plated

Note

N/A Subject to technical modifications