A screw-in cartridge, adjustable variable orifice, hydraulic flow restrictor valve, non-pressure compensated.
Unit of Measure

Specifications

Type

Flow Control Valve

Model Code Description

SD08-01-AS6-V-4.0V

Operating Pressure

420 bar6000 psi

Nominal Flow

Up to 16 gpm60 L/min

Adjustment Torque Required at 3000 psi

1.25 lbf·ft

Adjustment Torque Required at 210 bar

1.7 N·m

Adjustment Torque Required at 5000 psi

2.21 lbf·ft

Adjustment Torque Required at 350 bar

3.0 N·m

Minimum Fluid Operating Temperature

-20 ºC-4 ºF

Maximum Fluid Operating Temperature

120 ºC248 ºF

Fluid Compatibility

Mineral-Based or Synthetics with Lubricating Properties

Viscosity

7.4 to 420 cSt50 to 2000 SUS

Filtration

21/19/16 or Cleaner (per ISO 4406).
Use with filter rated ß10 ≥ 200.

Cavity

FC08-2

Rougher Cavity Tools

02580090

Finisher Cavity Tools

02580091

Cartridge Weight

0.112 kg0.25 lb

Cartridge Material

Steel with Hardened Work Surfaces, Zinc-Plated Exposed Surfaces, Anodized Aluminum Knobs (Option H), Buna N or Viton® O-Rings, and PTFE Back-Up Rings

Style

Needle, Poppet Type

Connection Type

SAE-6

Size

08

Installation

No Orientation Restrictions

Body Material

Aluminum

Seals

Viton®

Adjustment Options

Allen Head (HEX 5/32 in.)

Port Size

SAE-6 Ports

BUn

EA

N/A The SD08-01 controls flow in either direction from fully open to leaktight shut-off by turning the adjustment feature clock-wise. Flow is non-pressure compensated.

Division

HYDRAULIC DIVISION

Product Group Family

CARTRIDGE VALVES-FLOW CONTROL

Product

CARTRIDGE VALVES

Features

N/A

  • All external surfaces zinc plated
  • Adjustment needle cannot be backed out of the valve
  • Complete shut-off
  • Desired setting may be locked down
  • Hardened parts to ensure minimal wear and extend service life
  • Aluminum knob option for ease of adjustment
  • Industry common cavity