A screw-in cartridge, spool type, pressure compensated flow divider/combiner.
Unit of Measure

Specifications

Type

Flow Control Valve

Model Code Description

ST10-01-C-V-33

Operating Pressure

350 bar5000 psi

Nominal Flow

Up to 12 gpm45 L/min

Minimum Fluid Operating Temperature

-20 ºC-4 ºF

Maximum Fluid Operating Temperature

120 ºC248 ºF

Fluid Compatibility

Mineral-Based or Synthetics with Lubricating Properties

Viscosity

7.4 to 420 cSt50 to 2000 SUS

Filtration

21/19/16 or Cleaner (per ISO 4406).
Use with filter rated ß10 ≥ 200.

Cavity

FC10-4

Rougher Cavity Tools

02580249

Finisher Cavity Tools

02582048

Cartridge Weight

0.122 kg0.27 lb

Cartridge Material

Steel with Hardened Work Surfaces, Zinc-Plated Exposed Surfaces, Buna N or Viton® O-Rings, and PTFE Back-Up Rings

Style

Flow Divider/Combiner, Spool Type

Connection Type

Cartridge Only

Size

10

Installation

No Orientation Restrictions

Seals

Viton®

Ratio Port 3

50 %

Ratio Port 4

50 %

Dividing Synchronization Flow Rate 2 - 4 at 100 bar

0.55 gpm

Dividing Synchronization Flow Rate 2 - 4 at 1450 psi

2.1 L/min

Max Inlet Flow

6 gpm22.8 L/min

Combining Synchronization Flow Rate 2 - 4 at 100 bar

0.60 gpm

Combining Synchronization Flow Rate 2 - 4 at 1450 psi

2.3 L/min

Input Flow [Min]

Not less than 25% of Nominal Input flow

BUn

EA

Division

HYDRAULIC DIVISION

Product Group Family

CARTRIDGE VALVES-FLOW CONTROL

Product

CARTRIDGE VALVES

Operation

N/A In the dividing mode, ST10-01 divides the input flow on port 3 between ports 2 and 4, based on the specified ratio, regardless of the operating pressure. In the combining mode, the flow from ports 2 and 4 will be combined into port 3. The division or combining will be maintained even if unequal loads are placed on ports 2 and 4.

The ST10-01 provides synchronizing flow in both combining and dividing modes at bottomed conditions in cylinder applications and at stalled conditions in motor applications. This feature is useful in hydraulic circuits that require cylinders to move at the same time. If one cylinder bottoms out first, the opposite cylinder is provided with a synchronizing flow to allow that cylinder to bottom before both cylinders start moving in the opposite direction.

Features

N/A

  • All external surfaces zinc-plated
  • Hardened parts to ensure minimal wear and extend service life
  • One piece body maximizes reliability and minimizes the effects of eccentricity
  • High accuracy operation
  • Wide flow range down to 25% of nominal flow rating
  • Low pressure drop
  • Provides re-synchronizing flow after completion of the actuator cycle
  • Industry common cavity