Specifications

Type

Screw-In Cartridge Pressure Relief Valve

Style

Pressure Relief, Pilot Operated, Spool Type

Model Code Description

DB08P-01-C-N-330V155

Valve Model

DB08P-01

Body

Cartridge only

Seals

Buna-N

Adjustment Range

350 bar

Adjustment Options

Allen Head (HEX 5/32 in.)

Operating Pressure

4 bar

Maximum Flow Rate

60 L/min

Internal Leakage

Less than 30.5 cu in/min at 5000 psi (0.5 l/min at 350 bar)

Nominal Reseat Pressure

90% of Crack Pressure

Actuated Spring Pressure at 1 Revolution

24 %

Minimum Fluid Operating Temperature

-20 ºC-4 ºF

Maximum Fluid Operating Temperature

120 ºC248 ºF

Fluid Compatibility

Mineral-Based or Synthetics with Lubricating Properties

Viscosity

7.4 to 420 cSt50 to 2000 SUS

Installation

No Orientation Restrictions

Cavity

FC08-2

Cavity Tools (Rougher)

02580090

Cavity Tools (Finisher)

02580091

Cartridge Weight

0.14 kg68 g

Cartridge Material

Steel

Work Surface

Hardened

Exposed Surface

Zinc Plated

O-Ring Material

Buna-N or Viton®

Back-Up Ring Material

Polytetrafluoroethylene (PTFE)

Pressure Compensation

Pressure Relief

Action Type

Direct

Valve Operator

Allen Head, Hex 5/32 in.

BUn

EA

Division

HYDRAULIC DIVISION

Product Group Family

CARTRIDGE VALVES-PRESSURE RELIEF

Product

CARTRIDGE VALVES

Operation

N/A The DB08P blocks flow from port 1 to port 2 until the predetermined pressure setting is reached at port 1 to lift the spring opposed pilot poppet off its seat, creating a low flow and a pressure drop across the orifice in the main spool. This allows the main spool to shift, opening port 1 to port 2. Pressure at port 2 is directly additive to valve pressure setting