The HYDAC Permanent Gauging Block allows constant monitoring of gas pressure while a system is in operation. This helps users monitor pressure loss, and determine when charging is needed. They are designed to fit bladder, diaphragm, and piston style accumulators with HYDAC Gas Valve Version 4. Use of these blocks facilitates trouble shooting and simplifies maintenance by eliminating the need to attach a charging and gauging unit to monitor pressure. Charging of the accumulator is accomplishedmore
Unit of Measure

Specifications

Type

Permanent Gauging Block

Model Code Description

PERM GAUGING BLOCK VER4 TR 5800

Connection Type

UNF

Gas Valve Size

7/8 in. - 14

Series

Perm Gauging Block

Gas Valve Type

HYDAC Gas Valve Version 4

Use with Accumulator Type

Top Repairable

Open End Wrench Size

32 mm

Gauge Pressure [Min]

0 psi

Gauge Pressure [Max]

5800 psi

Gas Valve Version

Version 4 (8VI-ISO 4570) for SBO, SK, & SB Top Repairable

BUn

EA

Division

ACCUMULATORS

Product Group Family

ACCESSORIES-ACCUMULATORS

Product

ACCUMULATORS ACCESSORIES

Special Tools Required

N/A

  • Charging and Gauging Unit
  • Gas Valve Core Tool
  • 32 mm Open End Wrench
  • 32 mm Open End Wrench
  • Torque Wrench(es)

Note

N/A The gas valve core must be removed to allow unrestricted gas flow from the accumulator into the Permanent Gauge Block. Read all instructions thoroughly before beginning any type of service or repair work.