The HYDAC Cleanliness Test Unit CTU 1000 is designed to determine the technical cleanliness especially present on minor contaminated components.
Unit of Measure

Specifications

Type

Contamination Test Unit

Seal Material

Viton

Mounting

Stationary

Power Supply Voltage

24 VDC through a 115 VAC Power Supply Adapter (Supplied)

Digital Interfaces

USB(A); 5 Pole, M12x1, Pin; Bluetooth 1.2, Class 3

Fluids

Diesel Fuel and Mineral Oil Based Hydraulic Fluids

Fluid Temperature Range [Min]

0 ºC32 ºF

Fluid Temperature Range [Max]

45 ºC113 ºF

Operation Pressure [Max] (Sensor Only)

345 bar5000 psi

Permissible Viscosity Range

2 to 350 cSt33 to 1622 SUS

IP Class

IP50 in operation, IP67 when closed

Short Description

The HYDAC Cleanliness Test Unit CTU 1000 is designed to determine the technical cleanliness especially present on minor contaminated components.