The TTC 2038 is a robust and powerful compact electronic control solution for off-highway applications. The TTC 2038 is equipped with Infineon’s TriCore™ Aurix™ TC367 CPU and designed to fulfil the requirements of demanding safety-relevant off-highway and automotive applications.

The TTC 2038 is part of a complete and compatible product range for the off-highway and automotive industry. The module is protected by a compact automotive style housings which is perfectly suited for harsh operatingmore
Unit of Measure

Specifications

Model Code Description

TTC 2038-CP-10-FS5-000

Operating Temperature [Min]

-40 ºC

Operating Temperature [Max]

85 ºC

Software

C Programming Environment

Connector Type

48 pins

Operating Altitude

0 to 4000 m

Supply Voltage

8 to 32 V

Supply Current at 12/24 V without Load [Max]

100 mA200 mA

Maximum Current

24 A

Functional Safety

EN ISO 13849 PL d IEC 61508 SIL2 ISO 19014 MPL d ISO 25119 AgPL d SRL2 ISO 26262 ASIL C

European Conformity (CE) Mark

2006/42/EC 2014/30/EU

E - Mark

ECE-R10 Rev.6

Electromagnetic Compatibility (EMC)

CISPR 25 EN 13766 IEC 61000-4-2/-3/-4/-5/-6/-8 IEC 61000-6-4 ISO 14982

Electrostatic Discharge (ESD)

ISO 10605

Electrical

ISO 7637-2, -3, limited to 40 V by external load dump protection SO 16750-2

Ingress Protection (IP) Class

EN 60529 IP65 and IP67 ISO 20653 IP6k9k

Climatic

ISO 16750-4

Mechanical

ISO 16750-3

ISOBUS

ISO 11783

Equipment Options

Developer Version

Weight

0.73 lb

Division

ELECTRONICS

Product Group Family

MOBILE CONTROLLERS

Product

MOBILE CONTROLLERS / IO MODULES

Dimensions

Length

147 mm

Depth

38 mm

Width

92 mm

Minimum Connector Release Clearance Height

38 mm

Minimum Connector Release Clearance Length

208 mm

Minimum Connector Release Clearance Width

92 mm

CPU Core

CPU Core

  • 32-Bit Infineon TriCore™ Aurix™ TC367
  • 2 cores (lockstep cores) running at 300 MHz and memory protection for safety-relevant applications
  • Floating-Point Unit and Hardware Security Module
  • 576 KB int. SRAM, 4 MB int. Flash
  • 128 KB int. EEPROM emulation

Interface

Interface

  • 2 x CAN FD 50 kbit/s up to 2 Mbit/s (1 x CAN FD with wake-up capability and 1 x CAN FD ISOBUS)
  • 4 x SENT with SPC support
  • 1 x LIN

Output Type

Output Type

  • 8 x PWM OUT up to 1 kHz or digital OUT, up to 4 A, high side, with current measurement, alternative use as digital timer IN (0.1 Hz - 20 kHz) configurable pull-up in groups of 2 or analog IN 12 bit, 0 - 32 V with configurable pull-up or LED control OUT
  • 6 x digital OUT up to 4 A, high side, current sense alternative use as PVG OUT, 10 - 90% of BAT+ or voltage OUT 0 V - 75 % BAT+ or LED control OUT or analog IN 12 bit, 0 - 32 V or 1 x as emergency stop OUT
  • 2 x PWM OUT up to 4 kHz, up to 4 A, low side, current measurement, featuring timer feedback, alternative use digital timer IN (0.1 Hz - 20 kHz) or analog IN 12 bit, 0 - 5 V, 0 - 32 V

Input Type

Input Type

  • 8 x analog IN 12 bit, 0 - 5 V with configurable pull-up/down, 0 - 25 mA, 0 - 100 kOhm, LED control
  • 2 x analog IN 12 bit, 0 - 5 V, 0 - 32 V with configurable pull-up/down or emergency stop IN
  • 2 x digital timer IN (0.1 Hz - 20 kHz), encoder support, configurable pull-up/down, support for 7/14 mA current loop speed-sensor alternative use as analog IN 12 bit, 0 - 32 V, 0 - 25 mA
  • 4 x digital timer IN (0.1 Hz - 20 kHz), encoder support, configurable pull-up alternative use as analog IN 12 bit, 0 - 32 V or SENT interface or digital IN for switching to GND and BAT+
  • 1 x Terminal 15
  • 1 x Wake-Up

Other

Other

    Sensor supply
  • 1 x sensor supply, 5 V, max. 150 mA

Note

N/A All inputs and outputs supporting analog IN can also be used as digital Input. All I/Os and interfaces are protected against short circuit to GND and BAT+ and can be configured by software. Board temperature, sensor supply, and supply voltage are monitored by software.