These coolers use a combination of high performance cooling elements and long life DC electrical powered fans to give extended trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required.
Unit of Measure

Specifications

Housing Material

Welded Steel

Heat Exchanger Material

Aluminum Heavy Duty Bar and Plate

Fan Material

Plastic

Mounting Orientation

Any Orientation

Pressure [Max]

16 bar230 psi

Fluids

Mineral Oil to DIN 51524 Part 1 and 2

Maximum Oil Temperature

266 ºC130 ºF

Standard Airflow Direction

Air Pulled Across Heat Exchanger

Filtration

ISO/DIS 4406 Code 19/16- Filtration Grade B25>75

Environmental Protection Class

IP 68

Standard Fan Connector

AMP Code 180908

Type

Oil Cooler

Material Description

ELD1.5H3.512S

Style

Oil Cooler

Size

1.5H

Flow Direction

Suction (Standard)

Inlet Type

Flange

Outlet Type

Flange

Heat Dissipation

Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.

Modification Number

3.5

Motor Capacity

0.10 kW

Direct Current (DC) Motor Drive Voltage

12 V

Flow

Up to 47 gpm

Noise Level (1 Meter)

73 dB

Ambient Temperature

50 to 104 ºF10 to 40 ºC

BUn

EA

Weight

9.0 lb

Division

COOLING SYSTEMS

Product Group Family

CATALOG COOLERS-MOBILE

Product

CATALOG COOLERS (STANDARD)

Dimensions

Fan Diameter

7.5 in190 mm

Dimension A

5.35 in

Dimension B

12.99 in

Dimension C

9.84 in

Dimension D

9.06 in

Dimension E

4.53 in

Dimension F

2.56 in

Dimension H

1.32 in

Dimension J

6.24 in

Dimension K

0.98 in

Dimension L

12.01 in

Dimension V

3.94 in

Dimension W

7.87 in

Dimension U (Plugged)

1/2 in. NPT

Diameter X

0.35 in

Dimension Y

1-1/16 in. - 12 (F)

Dimension Z

1-1/16 in. - 12 (F)

Features

N/A

  • Most coolers are designed with the inlet/outlet ports facing toward the back to help reduce fittings.
  • All coolers feature a built in thermostat port.
  • 12 and 24 volt DC fans.
  • Up to 47 HP cooling capacity.
  • Rated flows up to 47 gpm.
  • Motor lifetimes up to 10,000 hours.
  • Available with internal pressure or thermal bypass.

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Utility
  • Railways
  • Material Handling
  • Forestry

Note

N/A For Noise Level - The noise levels are only a guide as acoustic properties vary and depend on the characteristics of the room, connections, viscosity, and resonance.

Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print. Dimensions are in inches.