The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.
Unit of Measure

Specifications

Type

Oil Cooler

Style

Oil Cooler

Medium

Mineral Oil to DIN 51524 Part 1 and 2

Size

5

Model Code Description

OK 5 L 3.6 B

Standard Airflow Direction

Air Pulled Across Heat Exchanger

Mounting Orientation

Any Orientation

Motor Capacity

230 VAC 460 VAC

Inlet Size

SAE-16

Outlet Size

SAE-16

Flow [Min]

3 gpm

Flow [Max]

65 gpm

Heat Removed

6.7 to 17.7 hp

Pressure Drop [Max]

20 bar

Heat Dissipation

Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.

Dimensions

Dimension A

23.55 in

Dimension B

21.34 in

Dimension C

22.13 in

Dimension D

16.14 in

Dimension E

18.98 in

Dimension F

17.72 in

Dimension G

2.81 in

Dimension H

17.28 in

Dimension J

3.68 in

Dimension K

3.68 in