The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.
Unit of Measure

Specifications

Type

N/A Oil Cooler

Style

N/A Oil Cooler

Medium

N/A Mineral Oil to DIN 51524 Part 1 and 2

Size

N/A 5

Accessories

N/A Pressure Bypass Valve

Model Code Description

N/A OK 5S 4.6 B IBP3

Standard Airflow Direction

N/A Air Pulled Across Heat Exchanger

Mounting Orientation

N/A Any Orientation

Motor Capacity

N/A 230 VAC 460 VAC

Inlet Size

N/A SAE-16

Outlet Size

N/A SAE-16

Flow [Min]

N/A 3 gpm

Flow [Max]

N/A 65 gpm

Heat Removed

N/A 6.7 to 17.7 hp

Pressure Drop [Max]

N/A 20 bar20 psi

Heat Dissipation

N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.

Dimensions

Dimension A

N/A 23.55 in

Dimension B

N/A 21.34 in

Dimension C

N/A 22.13 in

Dimension D

N/A 16.14 in

Dimension E

N/A 18.98 in

Dimension F

N/A 17.72 in

Dimension G

N/A 2.81 in

Dimension H

N/A 17.28 in

Dimension J

N/A 12.26 in

Dimension K

N/A 3.68 in