OK-LN Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications

The OK-LN is the optimized, low noise version of the OK series coolers. They are available in sizes 8-14 and have flexible adaptation to various applications to cool industrial hydraulic applications.
Unit of Measure

Specifications

Type

Oil Cooler

Style

Oil Cooler

Medium

Mineral Oil to DIN 51524 Part 1 and 2

Size

9

Model Code Description

OKA LN 9L 3.6 B 70

Standard Airflow Direction

Air Pulled Across Heat Exchanger

Mounting Orientation

Any Orientation

Motor Capacity

230 VAC 460 VAC

Inlet Size

SAE-24

Outlet Size

SAE-24

Flow [Max]

22.2 gpm

Heat Removed

22 to 47 hp

Pressure Drop [Max]

17 bar

Heat Dissipation

Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.

Dimensions

Dimension A

44.64 in

Dimension B

35.48 in

Dimension C

34.65 in

Dimension D

41.43 in

Dimension E

27.56 in

Dimension F

43 in

Dimension G

9 in

Dimension H

32.82 in

Dimension J

5.83 in