OKC Series AC Motor Driven Drive Air Cooled Oil Coolers for Industrial Applications

These OKC coolers use a combination of high performance cooling elements and high capacity, compact AC electric powered fans to give long trouble-free operation in hydraulic applications.

The compact design allows the coolers to fit most equipment and provide the highest cooling performance in heat dissipation while minimizing space required.
Unit of Measure

Specifications

Type

Oil Cooler

Style

Oil Cooler

Medium

Mineral Oil to DIN 51524 Part 1 and 2

Size

3

Accessories

Pressure Bypass Valve

Model Code Description

OKC3H1.5230SIBP2

BUn

EA

Standard Airflow Direction

Air Pulled Across Heat Exchanger

Mounting Orientation

Any Orientation

Heat Exchanger Material

Aluminum Heavy-Duty Bar and Plate

Filtration

ISO/DIS 4406 Code 19/16- Filtration Grade B25>75

Mounting Type

Welded Steel

Operating Temperature [Max]

130 ºC266 ºF

Motor Capacity

230 VAC

Inlet Size

SAE-16

Flow Direction

Suction (Standard)

Inlet Type

SAE FORB

Outlet Type

SAE FORB

Outlet Size

SAE-16

Flow [Min]

3 gpm

Flow [Max]

47 gpm

Heat Removed

4.3 to 7.4 hp

Pressure Drop [Max]

17 bar

Weight

27 lb

Heat Dissipation

Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.

Division

COOLING SYSTEMS

Product Group Family

CATALOG COOLERS-INDUSTRIAL

Product

CATALOG COOLERS (STANDARD)

Dimensions

Dimension A

11.61 in

Dimension B

16.54 in

Dimension C

14.61 in

Dimension D

10.04 in

Dimension E

9.54 in

Dimension F

2.17 in

Dimension H

14.57 in

Dimension K

3.09 in

Dimension L

9.06 in