Type |
N/A Oil Cooler |
Style |
N/A Oil Cooler |
Medium |
N/A Mineral Oil to DIN 51524 Part 1 and 2 |
Size |
N/A 1 |
Model Code Description |
N/A SC 1 L 1.5 A |
BUn |
N/A EA |
Standard Airflow Direction |
N/A Air Pulled Across Heat Exchanger |
Mounting Orientation |
N/A Any Orientation |
Heat Exchanger Material |
N/A Aluminum Heavy-Duty Bar and Plate |
Filtration |
N/A ISO/DIS 4406 Code 19/16- Filtration Grade B25>75 |
Mounting Type |
N/A Welded Steel |
Operating Temperature [Max] |
N/A 130 ºC266 ºF |
Motor Capacity |
N/A 115 VAC |
Inlet Size |
N/A SAE-12 |
Flow Direction |
N/A Suction (Standard) |
Inlet Type |
N/A SAE FORB |
Outlet Type |
N/A SAE FORB |
Outlet Size |
N/A SAE-12 |
Heat Removed |
N/A 2 to 4 hp |
Heat Dissipation |
N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature. |
Division |
N/A COOLING SYSTEMS |
Product Group Family |
N/A CATALOG COOLERS-INDUSTRIAL |
Product |
N/A CATALOG COOLERS (STANDARD) |
Dimension A |
N/A 20.47 in |
Dimension B |
N/A 13.58 in |
Dimension C |
N/A 14.76 in |
Dimension D |
N/A 12.60 in |
Dimension E |
N/A 11.22 in |
Dimension F |
N/A 14.17 in |
Dimension G |
N/A 1.99 in |
Dimension H |
N/A 11.38 in |
Dimension J |
N/A 1.87 in |