Thread Type |
N/A BSPP |
Type |
N/A Coaxial Valve |
Body Material |
N/A Brass (Standard) |
Seal Material |
N/A
Static Seal: Fluorocarbon (FKM) Dynamic Seal: Fluorocarbon (FKM) |
Seat Material |
N/A Polytetrafluoroethylene (PTFE) |
Media |
N/A Gaseous, Liquid, Contaminated |
Pressure [Max] |
N/A 64 bar928 psi |
Switching Function |
N/A Normally Closed |
Actuator Type |
N/A Pneumatic |
Operating Temperature [Min] |
N/A -10 ºC14 ºF |
Operating Temperature [Max] |
N/A 100 ºC212 ºF |
Flow Direction |
N/A As Marked |
Number of Ways |
N/A 2/2 |
Back Pressure [Max] |
N/A 16 bar232 psi |
Mounting Position |
N/A No Orientation Restrictions |