Unit of Measure

Specifications

Thread Type

BSPP

Type

Coaxial Valve

Body Material

Brass (Standard)

Seal Material

Static Seal: Fluorocarbon (FKM)
Dynamic Seal: Fluorocarbon (FKM)

Seat Material

Polytetrafluoroethylene (PTFE)

Media

Gaseous, Liquid, Contaminated

Pressure [Max]

64 bar928 psi

Switching Function

Normally Closed

Actuator Type

Pneumatic

Operating Temperature [Min]

-10 ºC14 ºF

Operating Temperature [Max]

100 ºC212 ºF

Flow Direction

As Marked

Number of Ways

3/2

Back Pressure [Max]

16 bar232 psi

Mounting Position

No Orientation Restrictions