Unit of Measure

Specifications

Type

Manifold Coaxial Valve

Thread Type

BSPP

Thread Size

G 3/4

Body Material

Brass (Standard)

Media

Gaseous, Liquid, Contaminated

Pressure [Max]

40 bar580 psi

Weight

3.6 kg7.94 lb

Operating Temperature [Min]

-10 ºC14 ºF

Switching Function

Normally Closed

Operating Temperature [Max]

100 ºC212 ºF

Flow Direction

As Marked

Actuator Type

Electric

Degree of Protection

IP 65 When Fitted with Connector Plug

Number of Ways

2/2

Back Pressure [Max]

16 bar232 psi

Mounting Position

No Orientation Restrictions

Thread Type 2

BSPP

Thread Size 2

G 3/4

Division

ACCESSORIES

Product Group Family

PROCESS AND AUTOMATED VALVES

Product

BALL VALVES

Dimensions

Dimension B

184 mm

Height

7.24 in