Unit of Measure

Specifications

Type

Manifold Coaxial Valve

Thread Type

BSPP

Body Material

Brass (Standard)

Media

Gaseous, Liquid, Contaminated

Pressure [Max]

64 bar928 psi

Operating Temperature [Min]

-10 ºC14 ºF

Switching Function

Normally Closed

Operating Temperature [Max]

100 ºC212 ºF

Flow Direction

As Marked

Actuator Type

Pneumatic

Number of Ways

2/2

Back Pressure [Max]

16 bar232 psi

Mounting Position

No Orientation Restrictions

Division

ACCESSORIES

Product Group Family

PROCESS AND AUTOMATED VALVES

Product

BALL VALVES