Unit of Measure

Specifications

Type

N/A Manifold Coaxial Valve

Thread Type

N/A NPT

Thread Size

N/A G 1

Body Material

N/A Brass (Standard)

Media

N/A Gaseous, Liquid, Contaminated

Pressure [Max]

N/A 40 bar580 psi

Weight

N/A 7.1 kg15.65 lb

Operating Temperature [Min]

N/A -10 ºC14 ºF

Switching Function

N/A Normally Closed

Operating Temperature [Max]

N/A 100 ºC212 ºF

Flow Direction

N/A As Marked

Actuator Type

N/A Pneumatic

Number of Ways

N/A 2/2

Back Pressure [Max]

N/A 16 bar232 psi

Mounting Position

N/A No Orientation Restrictions

Thread Type 2

N/A NPT

Thread Size 2

N/A G 1

Dimensions

Dimension B

N/A 246 mm

Height

N/A 5.69 in